Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket

Discover Cat's precision-engineered fuel filter lines gasket. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Product Images
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket

Discover Cat's precision-engineered fuel filter lines gasket. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-0436

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 20.32
Length (in): 8.0
Material: Rubber Gasket Gasket
Overall Width (mm): 38.0
Overall Length (mm): 78.0
Length (mm): 203.2
Height (in): 0.8
View More
Compatible Models for part number 1P-0436

GENERATOR

SR4B WEG SR500 XQP500 SR4 SR5 LC51XX

TRUCK ENGINE

1673C 3306C 3306B C-10 C-12 C-18 C-15 C-16 3126B 3126E 3306 3114 3116 3126 C7 C9 3176 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 3408 3406 3208 3176B

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT14B IT38F IT24F IT28G IT28F IT28B IT18F IT18B

WHEEL HARVESTER

550 570 580

POWER PACK

C18

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535B 528B 525B 525 518 515 528 545 530B 508

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 320-A L 215B 325B L 320-A S 215C 320-A N 215D 375-A L 325-A 214B E300B 322N 322-A LN 213B 322B 322C 321C 345B 212B 219D EL300 330 LN 312C L 325B 350 L 345B L 330-A L 231D 320D RR 323D S 323D L E240 320N 320B 320C 320D 235B 235C 211B 235D 345B II MH 365B 320C L E300 325 LN 350-A 325B LN 320D GC E120B 330-A 330-A LN 365B II EL300B 312C 322B LN 311C 225B 225D 323D LN 330B LN 224B 330-A L M325C 320D LRR 206B 315C 350-A L 205B 229D 314C 322-A 322B L 325-A L 322 L EL240 320B S E180 320B N 320B L 245D 330B 245B 320 L 365B L 325-A FM L EL180 320D L EL240B EL240C 330B L E240C E240B 325 L 322-A L 322-A N 229 225 325-A LN 214B FT 235 320C FM E110B 322 LN 320-A 219 215 EL200B E200B 375-A 245 322C FM M318

WHEEL TRACTOR

623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627E 627F 633E II 651B 651E 615C II 631D 631E 631G 613C II 615 613 627 621 657E 657B 633D 639D 637G 613B 637D 613C 637E

COMBINE HARVESTER

460

HYDRAULIC CONTROL

163 143 153 141 140 48

VEHICULAR ENGINE

3516 3512

TRACK LOADER

935C 935B 973C 951C 951B 953B 953C 977K 977L 953K 931B 931C 955K 955L 983B 963 973 943 941 953 963B 963C 963K 941B 931C II 935C II

PETROLEUM ENGINE

C9 C7 3412E C-15 C15 C13 C18 C11 C32

SOIL COMPACTOR

815 815B 815F 825G 825C

BACKHOE LOADER

446 446D 446B

WHEEL DOZER

834G 834B 814B 814F 834 824B 844 824G 824C 814 824G II

LANDFILL COMPACTOR

836 826G II 816 826C 826G 836H 836G 816B 816F

PETROLEUM GEN SET

C27 C15 C18 C32

GRAPPLE

518 120C 125C

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

960F G926 G910 988B 988G 988F G916 966D 966C 966F 966E G936 966G 966R 924F 928F 926E 928G 988F II 988 990 916 920 980G II 926 930 936 950 950B/950E 992D 992C 970F 966G II 972G 950B 950E 950F 930R 930T 936E 936F 938F 990 II 918F 980F II 966F II 972G II 980B 980C 980F 980G 950F II

TELEHANDLER

RT80 RT100

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 574 584HD

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D35HP D30C D30D D35C D250E D250D D250B D400E II D300E II D400E D400D 725 740 730 735 OEM 735 D20D D250E II D25D D25C D350E D350D D350C D350E II D300E D300D D300B D400 D40D

WHEELED EXCAVATOR

W330B W345B II

ENGINE - INDUSTRIAL

C15 3406B 3406C

INDUSTRIAL ENGINE

C6.6 3126 3126B 3116 3114 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B C32B 3304B 3412E 3412C C32 C18 3456 3204 3176C 3176B 3412 3406 D398 D399 D379 3406E 3406B 3406C D348 D349 D398B 3408E 3408B 3408C D333C 3196 C-9 C11 3160 C13 C15 D330C D379B

QUARRY TRUCK

775D 775B 773E 771D 771C

WHEEL SCRAPER

621E 621B 623E 627G 627F 627B 627E 657E 657B 613C 637E 637G 637B 637D 639D 627 637 657

WINDROW ELEVATOR

WE-851B

LOGGER

227

TRACTOR

768C 772B

BULLDOZER

834U 834S 6 8SU D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

PUMPER

SPP101 SBF214 SPS342 HT400 SCT673 CPT372 SPT342 SUF557

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55 AD30 AD45 AD40 AD22

POWER MODULE

PM3456 PM3412 C32 C18

TRANSMISSION-ONHIGHWAY

CX31

LOAD HAUL DUMP

R1700 II R1300 R1600 R2900 R1700G R3000H R2900G R1300G

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

773

OEM SOLUTIONS

3412C

WINCH

53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 130G 135H NA 140H ES 12H NA 120H ES 140H NA 24H 160H 160G 16H NA 12H ES 14H NA 120H 120G 120B 16 140B 163H 140H 140G 143H 163H NA 120H NA 160H ES 16H 16G 140 14H 14G 14E 12H 12G 120 12F 160H NA

BACKHOE

D3 931

HYDRAULIC SHOVEL

6018 6015 6015 FS

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D8 GC D5R LGP D3B D3C D4B D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D6E SR D6C D6D D6R D6M D6N D6E D6G D6H D6G SR D4E SR D6GC D8GC D5R XL D7R D7F D7G D7H D8R D8L D8N D6K XL D9T D9R D9L D9N D9H D6G2 XL D6D SR D6H II D9 GC D4H III 30/30 D7R SERIES D6F SR D5 D10N D10R D11N D6H XL D6H XR D5H XL D7G2 D6K LGP D8R II DEUCE D4H XL D4C II D7R II

ASPHALT PAVER

BG-260C BG-2455C AP-1000B AP-1050B AP-1050 AP-1055B AP-1000 AP-1200 BG-245C

MARINE AUXILIARY

C32

MARINE ENGINE

3196 3116 3176C 3176B C32 MARINE 3304 3306 C9 C7 3516 3512 C18 MARINE 3508 C-12 C18 C12 D379A D379B C15 D330C 3408B 3408C 3406B 3406C 3406E D398A D398B D333C 3126B 3208 C30 C32 C9.3 3412 3408 3406 D399 D349 D348 3306B 3412C 3412E 3412D 3304B

PIPELAYER

587R 578 561N 561M 561D 561C 583R 572R II 572R 572F 572G 571G 571F 589 594H

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CP-533C CB-634 CB-614 CS-583C CS-563C CS-573 CS-583 CS-553 CS-551 CS-563 CS-531C CS-533 CS-531 CS-533C CP-563C CB-534 CB-634C CP-563 CP-553 CP-533 CS-573C

MOBILE HYD POWER UNIT

385C TH43-C18

PETROLEUM PACKAGE

TH48-E80 CX35-P800 CX31-C15I TH31-C9P TH31-C9I CX31-C13I C18

RIPPER SCARIFIER

140G 12G 16G 130G

POWER PACKAGE

C7

GENERATOR SET

3412C D1500 3304B D500GC C13GENSET DE605GC D400GC DE660GC D300GC C18 GEN SE C6.6 DE600SGC D550GC D1000 D600 GC C9 C4.4 D450GC D350GC XQP300 C18 I6 3306B DE450SGC D250GC C18 GENSET DE450GC C15 GENSET 3412 C32 GEN SET DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS 3456 C9.3 DE400SGC DE1000S C9 GEN SET C27 DE350SGC C32 D800 C15 GEN SE XQP1100 DE400GC DE500SGC DE1250 3408C DE500GC C32B 3406C 3406E

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

C32 MARINE 3126 C32 INDUSTRIAL 3126E C32B INDUSTRIAL C27 INDUSTRIAL

EJECTOR TRUCK

D400E II 740 730

COLD PLANER

PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PR-1000C PR-450 PM-565

FOREST PRODUCTS

FB221

ROAD RECLAIMER

RR-250B RM-350B RR-250

ENGINE - MACHINE

C-12 C9 3116 3114 C27 3304 3306 C-9 3408 3176C 3204 3208 3046

CHALLENGER

55 65 75 MT765 MT755 MT745 MT735 75D 75C 75E 35 95E 45 70C MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65B 65E 65D MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C C13GENSET 3512B 3456 3412 3208 3412C D399 3126B DE800S 3406 3408 D398B DE1100 3304B 3306B POWER SYS C15 GEN SE 3508B 3306 3304 D379B C-12 3508 3512 3516

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD6290 MD5125

RIPPER

953B D5 977 963 953 951 955 943 11 10 3 7 6 5 4 9 8

BOOM

120C

TRUCK

775E 775D 773E 773D 773B 769 769B 769D 769C 69D

WHEEL FELLER BUNCHER

TK370 TK380 543 533 573

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced