Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components281-6159: 45.077mm Shaft Diameter Injector Rocker Arm
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components
281-6159: 45.077mm Shaft Diameter Injector Rocker Arm
281-6159: 45.077mm Shaft Diameter Injector Rocker Arm

Rocker Arm Assembly

Brand: Cat

Product Images
281-6159: 45.077mm Shaft Diameter Injector Rocker Arm
281-6159: 45.077mm Shaft Diameter Injector Rocker Arm

Rocker Arm Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Compare Alternate Parts
Length (in)
Height (in)
Description
281-6159
This part:
281-6159: 45.077mm Shaft Diameter Injector Rocker Arm
Length (in)

6.3

Height (in)

4.5

Description

Rocker Arm Assembly

0R-1620
This part:
0R-1620: Reman Injector Rocker Arm
Length (in)

6.4

Height (in)

1.8

Description

Cat® Reman Rocker Arm Assembly

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced