Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds282-3736: M10X1.5 Thread Stud Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
282-3736: M10X1.5 Thread Stud Bolt
282-3736: M10X1.5 Thread Stud Bolt

Stud Bolt

Brand: Cat

Product Images
282-3736: M10X1.5 Thread Stud Bolt
282-3736: M10X1.5 Thread Stud Bolt
282-3736: M10X1.5 Thread Stud Bolt
282-3736: M10X1.5 Thread Stud Bolt
282-3736: M10X1.5 Thread Stud Bolt

Stud Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 282-3736
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 282-3736
Hex Size (mm): 16
Length (mm): 66.6
Material: Steel,Low Alloy Steel,Alloy Zinc
Material Description: Not specified
Stud Type: Stud Bolt
Thread Size (mm): M10X1.5
View More
Compatible Models for part number 282-3736

GENERATOR

LC51XX XQ330 SR4B

TRUCK ENGINE

C9 C-9

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

SITE PREP TRACTOR

2864C 586C

OFF HIGHWAY TRUCK

798 AC

MATERIAL HANDLER

MH3250 MH3050

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

12M 3 12M 2 140M 3 AWD 12M 3 AWD 140M 3 140M 2 160 160M 2 160M 3 150 160M 3 AWD 140 16GC

TRACK-TYPE TRACTOR

D6T LGP D6 D7 D6XE D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T XW D6T XL D6T D7E LGP D7E

MARINE ENGINE

C9.3

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL72

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

336E LN 340 340F 340F L LRE 336F 336F LN XE 350 336F L 568 FM LL 336F XE 340MHPU 336 340F L UHD 349 GC 336 MHPU 336F LNXE 336F LN 336F L XE 568 FM FM568 350 OEM 336E L 345 GC

PETROLEUM PACKAGE

CX31-P600

MOBILE HYD POWER UNIT

336FMHPU 350MHPU 336F

WHEEL TRACTOR

627H 637K

GENERATOR SET

DE400GC XQP310 DE350SGC XQ330 C9.3 DE400SGC

RECLAIMER MIXER

RM400

ENGINE

C9.3

TRACK LOADER

973K 973

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

WHEEL LOADER

966 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 972M XE 966M XE 972XE 966L 966K 966M

ROAD RECLAIMER

RM400

ARTICULATED TRUCK

725C 725 725C2

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B C9.3

WHEEL SCRAPER

637K

TRUCK

793F CMD 797 793F OEM 793F 795F AC 793F AC 793F XQ 797F 797B

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert