Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular282-6691: Right Hand Cover
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular282-6691: Right Hand Cover
282-6691: Right Hand Cover

Cat® Right Hand Support Cover for steering control

Brand: Cat

Product Images
282-6691: Right Hand Cover
282-6691: Right Hand Cover
282-6691: Right Hand Cover
282-6691: Right Hand Cover
282-6691: Right Hand Cover

Cat® Right Hand Support Cover for steering control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 282-6691
Material: PC / ABS Plastic
View More
Compatible Models for part number 282-6691

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D10T2 D6K XL D4K XL D5K XL D10T D3K XL D11T D6K D7E LGP D7E D3K LGP D6K LGP

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

ROTARY/TRACK DRILLS

MD6640

PIPELAYER

PL61

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

TRACK LOADER

973D 963D 963K 953D

SOIL COMPACTOR

825 825K 815K 815

MACHINE CNTRL & GDNC

COMMAND CONSOLE COMMAND

WHEEL DOZER

834 844 834K 854 824K 814K 854K 814 824 844K

LANDFILL COMPACTOR

816K 836 826 836K 816 826K

WHEEL LOADER

980 XE 962M Z 962 982XE 980K HLG 966 972K 988 XE 972M 972 950M Z 972 XE 814K 966 XE 986 966XE 966K XE 980 982 988GC 988 950K 986K 962K 950M 995 962M 990K 990 993 992 972M XE 993K 966M XE 980XE 988K XE 988K 980K 992K 972XE 980M 966H 966K 966M 994K 994H 950 982 XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced