Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentGloves282-9532: Split Cowhide Leather Palm Gloves
Home
Workshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentGloves
282-9532: Split Cowhide Leather Palm Gloves
282-9532: Split Cowhide Leather Palm Gloves

Split Cowhide Leather Palm Gloves (Large) (One Pair)

Brand: Cat

Product Images
282-9532: Split Cowhide Leather Palm Gloves
282-9532: Split Cowhide Leather Palm Gloves

Split Cowhide Leather Palm Gloves (Large) (One Pair)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 282-9532

Units of Measure

USMetric
Size (in): Large
Length (mm): 254
Length (in): 10
Width (mm): 127
Width (in): 5
Color: Yellow
Weight (kg): 0.227
Weight (lb): 0.5
Size (mm): Large
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert