Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home283-9272: Lamp Assembly (HID Flood)
Home283-9272: Lamp Assembly (HID Flood)
283-9272: Lamp Assembly (HID Flood)

Cat® Lamp Assembly (Flood)(HID)(Suspended)(12V)

Brand: Cat

Product Images
283-9272: Lamp Assembly (HID Flood)
283-9272: Lamp Assembly (HID Flood)

Cat® Lamp Assembly (Flood)(HID)(Suspended)(12V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 283-9272

Description:
Cat flood lamp assemblies are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• Precision optics and reflector for maximum light output
• Twice the light output of standard halogen lamps
• Hard-coated lenses
• 12 volts, 2500 lumen
• Suspended mounting
• pigtail DT connector
• Low power consumption
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.

Applications:
Designed for use in extremely tough conditions. Widely used across Cat product lines wherever dependable lighting is essential.

View More
Specifications for part number 283-9272

Units of Measure

USMetric
Voltage (volts): 12
Lens Pattern: Wide Flood
Mounting Type: Suspended
Connector Type: 2 pin DT
Length (mm): 122.0
Width (mm): 140.0
Height (mm): 140.0
Wire Length (mm): 200.0
Length (in): 4.8
Width (in): 5.5
Height (in): 5.5
Wire Length (in): 7.9
Material: Polycarbonate Plastic
View More
Compatible Models for part number 283-9272

INDUSTRIAL ENGINE

C4.4

VIBRATORY COMPACTOR

CB-64B CB-54B CB-54 CB-44B CB-64 CB-66B CD-54B CD-54 CB-68B CD-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced