Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers283-9744: Wiper Motor Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers283-9744: Wiper Motor Assembly
283-9744: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Front)

Brand: Cat

Product Images
283-9744: Wiper Motor Assembly
283-9744: Wiper Motor Assembly
283-9744: Wiper Motor Assembly
283-9744: Wiper Motor Assembly
283-9744: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Front)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 283-9744

Units of Measure

USMetric
Notes: 34 cycles/min.
Overall Height (in): 4.7
Overall Width (in): 8.1
Overall Width (mm): 206.85
Overall Length (in): 3.7
Overall Height (mm): 120.32
Overall Length (mm): 95.0
Connector Type: 4 Pin Ampseal
View More
Compatible Models for part number 283-9744

EXCAVATOR

319D 315D L 312D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced