Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCabsCab VisibilityMirrors4I-8135: Cab Rectangular Exterior Mirror
Home
CabsCab VisibilityMirrors
4I-8135: Cab Rectangular Exterior Mirror
4I-8135: Cab Rectangular Exterior Mirror

Cat® Convex Shape Rectangular Mirror with Mounting Support for Cabs

Brand: Cat

Product Images
4I-8135: Cab Rectangular Exterior Mirror
4I-8135: Cab Rectangular Exterior Mirror
4I-8135: Cab Rectangular Exterior Mirror

Cat® Convex Shape Rectangular Mirror with Mounting Support for Cabs

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4I-8135
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4I-8135

Units of Measure

USMetric
Overall Height (in): 3.5
Overall Width (in): 7.4
Overall Width (mm): 188.0
Overall Length (in): 14.9
Overall Height (mm): 89.0
Overall Length (mm): 379.0
View More
Compatible Models for part number 4I-8135

MINI HYD EXCAVATOR

307-A 307B

INTEGRATED TOOLCARRIER

IT38H

WHEELED EXCAVATOR

M325C MH W330B

FRONT SHOVEL

385C

EXCAVATOR

322B L 345B II 345B L 330-A L 330D MH 329D LN 320-A L 325-A FM L 325B L 329D L 317-A 320-A S 320-A N 312B 312C 324D 312D 315D L 325-A 319D 330D LN 322B LN 319C 318B N 322N 322-A LN 312-A 345C L 318C 322 LN 318B 322C 323D S 336D LN 320-A 323D L 322 L 323D LN 385C FS 317-A N 330B L 330B LN 385C 345B 345C 330-A 312B L 317B LN 307 317 N 345D L 320N 325B LN 385C L 325D L 315-A 330C LN 320B 320C 315B L 365C L 365C L MH 315C 385C L MH 330C L 336D L 320B FM LL 320B S 320B N 320B L 312C L 320B LL 330C 324D LN 317B L 320 L 324D L 330D L 322-A L 365C 322-A N 325C 325D

MOBILE HYD POWER UNIT

329D L 345D 345C 385C 336D L 323D LN 330D 324D LN 330C 365C L 325D L 325C 325D 385C L 336D 345C L

WHEEL LOADER

938G II 938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert