Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers284-0753: M10 ID Steel Flat Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
284-0753: M10 ID Steel Flat Washer
284-0753: M10 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
284-0753: M10 ID Steel Flat Washer
284-0753: M10 ID Steel Flat Washer
284-0753: M10 ID Steel Flat Washer
284-0753: M10 ID Steel Flat Washer
284-0753: M10 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 284-0753
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 284-0753

Units of Measure

USMetric
Washer Type: Flat
Fits Bolt Sizes (in): 3/8
Outside Diameter (mm): 21
Inside Diameter (mm): 11
Fits Bolt Sizes (mm): M10
Material: HARDENED STEEL,Alloy Zinc,Low Alloy Steel,Stainless Steel
Thickness (mm): 2.5
Outer Diameter (in): 0.827
Outer Diameter (mm): 21
Thickness (in): 0.098
Inside Diameter (in): 0.433
Outside Diameter (in): 0.827
View More
Compatible Models for part number 284-0753

GENERATOR

SR4 SR5 SR4B

TRUCK ENGINE

C7

POWER MODULE

XQ2280

OFF HIGHWAY TRUCK

777 789D 798 AC 796 AC 794 AC 798

TRACK-TYPE TRACTOR

D2 D1 D3 D4K2 LGP D10T2 D10 D11 D3K2 XL D5K2 LGP D3K2 LGP D5K2 XL D11R D11T D4K2 XL

MARINE ENGINE

3512C 3516 C280-12 3512B C280-8 3516B 3516C

MARINE AUXILIARY

3516C 3516B 3512C 3512B

EXCAVATOR

M325C

POWER PACKAGE

C7

GENERATOR SET

G3516 G3512 3508B 3512B DG200 C32 DG175 3516C 3516B DG150 3516E

ENGINE

3516C C32B INDUSTRIAL C27 INDUSTRIAL 3512C

LOCOMOTIVE ENGINE

3612 3508B 3512C 3512B

PETROLEUM ENGINE

3516C 3516B C280-12 3508B C9 C7

WATER DELIVERY SYSTEM

777G CAT WDS

BACKHOE LOADER

442E 430F 422F 434E 422E 434F 450E 450F 428F 416F 432E 432F 444E 428E 420F

COLD PLANER

PM620 PM622

WHEEL DOZER

854 854K

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

993 992 993K 992K

GEN SET ENGINE

C280-16

ENGINE - MACHINE

C27

INDUSTRIAL ENGINE

3512B C32B

TRUCK

793F CMD 793F OEM 795F XQ 793F 795F AC 777G 793F AC MT4400D AC 794 AC 785D

SPRAY AR

CAT WDS

GAS ENGINE

G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert