Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins284-9554: 100mm Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins284-9554: 100mm Dowel Pin
284-9554: 100mm Dowel Pin

A 100mm Dowel Pin aligns or joins components in machinery, ensuring precision and stability, commonly used for accurate positioning.

Brand: Cat

Product Images
284-9554: 100mm Dowel Pin
284-9554: 100mm Dowel Pin
284-9554: 100mm Dowel Pin
284-9554: 100mm Dowel Pin
284-9554: 100mm Dowel Pin

A 100mm Dowel Pin aligns or joins components in machinery, ensuring precision and stability, commonly used for accurate positioning.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 284-9554

Units of Measure

USMetric
Material Description: Steel
Length (in): 3.94
Material: Low Alloy Steel,Carbon Steel
Pin Diameter (in): 1.0
Pin Diameter (mm): 25.4
Length (mm): 100.0
View More
Compatible Models for part number 284-9554

MOTOR GRADER

140M 3 AWD 14L 140 12M 150 160 12M 3 12M 2 120 14 140 GC 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 120 GC 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced