Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainClutches & ComponentsClutch Plates284-9557: 1.91mm Thick Four Bolt Mounting Plate
HomeDrivetrainClutches & ComponentsClutch Plates284-9557: 1.91mm Thick Four Bolt Mounting Plate
284-9557: 1.91mm Thick Four Bolt Mounting Plate

Cat® drive train part 284-9557 is 1.91mm thick with four bolt mounting plate for service and parking brake.

Brand: Cat

Product Images
284-9557: 1.91mm Thick Four Bolt Mounting Plate
284-9557: 1.91mm Thick Four Bolt Mounting Plate
284-9557: 1.91mm Thick Four Bolt Mounting Plate
284-9557: 1.91mm Thick Four Bolt Mounting Plate
284-9557: 1.91mm Thick Four Bolt Mounting Plate

Cat® drive train part 284-9557 is 1.91mm thick with four bolt mounting plate for service and parking brake.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 284-9557

Units of Measure

USMetric
Inside Diameter (mm): 252.0
Thickness (mm): 1.91
Inside Diameter (in): 9.92
Thickness (in): 0.0748
Material Description: Steel
Material: Carbon Steel
View More
Compatible Models for part number 284-9557

MOTOR GRADER

140M 3 AWD 14L 16M 140 12M 150 160 14M 12M 3 12M 2 14 140 GC 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced