Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsWear ProtectionBase Edge End Protectors286-2126: Base Edge End Protector
Home
Ground Engaging ToolsWear ProtectionBase Edge End Protectors
286-2126: Base Edge End Protector
286-2126: Base Edge End Protector

Cat® 90 mm Base Edge End Protector (BEEP)

Brand: Cat

Product Images
286-2126: Base Edge End Protector
286-2126: Base Edge End Protector
286-2126: Base Edge End Protector
286-2126: Base Edge End Protector
286-2126: Base Edge End Protector

Cat® 90 mm Base Edge End Protector (BEEP)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 286-2126
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 286-2126

Units of Measure

USMetric
Width (mm): 90
Bevel Angle: 35
Length (in): 18.465
Material: Boron Steel,Abrasion Resistant Steel
Thickness (in): 1.575
Thickness (mm): 40
Width (in): 3.543
Length (mm): 469
View More
Compatible Models for part number 286-2126

MINING EXCAVATOR

5110B

BUCKET

BUCKET

EXCAVATOR

390D 390D L 390F 390F L 395 374 374F 385C L 385B 374F L 374D L

WHEEL LOADER

993K 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert