Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionTop Covers286-2142: Bucket Wear Plate
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionTop Covers
286-2142: Bucket Wear Plate
286-2142: Bucket Wear Plate

Cat® Bucket Top Mounted Steel Wear Plate used in Left Hand Cutting Edge

Brand: Cat

Product Images
286-2142: Bucket Wear Plate
286-2142: Bucket Wear Plate
286-2142: Bucket Wear Plate
286-2142: Bucket Wear Plate
286-2142: Bucket Wear Plate
286-2142: Bucket Wear Plate

Cat® Bucket Top Mounted Steel Wear Plate used in Left Hand Cutting Edge

Brand: Cat

Check Price
Check Price
Login to view your customer price
Related parts
253-9036: 1 1/4''-7 Hex Jam Nut
253-9036: 1 1/4''-7 Hex Jam Nut

Hex Nut

Check Price
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt

1 ¼” - 7 x 4 15/16” Plow Bolt

Check Price
3K-9770: 1 1/4''-7 Hex Nut
3K-9770: 1 1/4''-7 Hex Nut

Discover durable heavy duty hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
253-9036
253-9036: 1 1/4''-7 Hex Jam Nut
Check Price
5P-8361
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced