Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments116-7460: Half Arrow Segment
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments116-7460: Half Arrow Segment
116-7460: Half Arrow Segment

Cat® 45 mm Bolt-On Half Arrow Segment

Brand: Cat

Product Images
116-7460: Half Arrow Segment
116-7460: Half Arrow Segment
116-7460: Half Arrow Segment
116-7460: Half Arrow Segment
116-7460: Half Arrow Segment

Cat® 45 mm Bolt-On Half Arrow Segment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 116-7460

Units of Measure

USMetric
Position: Center
Length (in): 16.5
Material: Low Alloy Steel
Wear or Durability: Standard
Thickness (in): 1.772
Depth (mm): 435.0
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
End Width (mm): 312.0
Thickness (mm): 45.0
Depth (in): 17.126
Width (mm): 312.0
Bottom Strap Length (mm): 275.0
Hole Spacing (in): 3.346
Attachment Method: Bolt-on
Hole Spacing (mm): 85.0
Bottom Strap Length (in): 10.827
Spade Angle: 0.0
Length (mm): 420.0
Width (in): 12.283
View More
Compatible Models for part number 116-7460

BUCKET

BUCKET

FRONT SHOVEL

385C

LOAD HAUL DUMP

R2900G R3000H

EXCAVATOR

374F 345D L 385C L 365B II 345D L VG 365C L 374 375-A L 385C FS 365C 374F L 385C 374D L

WHEEL LOADER

988F II 980 XE 986 980 982XE 982 980G II 980XE 988K XE 988G 988F 988K 980H 986K 980G 980L 982 XE 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced