Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs286-4365: 412.55mm Outer Diameter Friction Disc
HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs286-4365: 412.55mm Outer Diameter Friction Disc
286-4365: 412.55mm Outer Diameter Friction Disc

Cat® Friction Disc (Torque Converter)

Brand: Cat

Product Images
286-4365: 412.55mm Outer Diameter Friction Disc
286-4365: 412.55mm Outer Diameter Friction Disc
286-4365: 412.55mm Outer Diameter Friction Disc
286-4365: 412.55mm Outer Diameter Friction Disc
286-4365: 412.55mm Outer Diameter Friction Disc

Cat® Friction Disc (Torque Converter)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 286-4365

Units of Measure

USMetric
Inside Diameter (in): 11.2598
Inside Diameter (mm): 286.0
Outside Diameter (in): 16.242
Outside Diameter (mm): 412.55
Thickness (in): 0.188
Thickness (mm): 4.78
Material: Alloy Steel,Non-Band Type Friction Material,Low Alloy Steel
View More
Compatible Models for part number 286-4365

TRUCK

785 793F CMD 775G 785G 773G 793F 775G OEM 773G OEM 785C 785D 793F OEM 793F XQ

SPRAY AR

CAT WDS

TRACTOR

784C

WHEEL DOZER

844 844K

OFF HIGHWAY TRUCK

785 793 785D 775 773 793F

LANDFILL COMPACTOR

836K 836

ROTARY CUTTER

RC20

WHEEL LOADER

990K 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced