286-5622: CORE AS.
+ / - Hover over image to Zoom
Other Views

    286-5622: CORE AS.

    Part Number: 286-5622
    Brand: Cat
    Retrieving Price.....

    Clean Gas Induction

    Description:

    • Clean Gas Induction is a proprietary process that recycles cool, clean air

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.5
    • Height (mm): 241.3
    • Length (in): 14.6
    • Length (mm): 370.84
    • Width (mm): 350.52
    engine - truck
    C15

    off-highway truck
    789D