Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring
8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring

Cat® O Ring Seal for water pump gasket kit prevents water leaks, maintaining a tight seal between components for effective water pump function

Brand: Cat

Product Images
8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring
8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring
8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring
8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring
8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring

Cat® O Ring Seal for water pump gasket kit prevents water leaks, maintaining a tight seal between components for effective water pump function

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-5917

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 37.77
Inside Diameter (in): 1.487
Material: EPDM (70),EPDM - Ethylene Propylene Diene Modified,EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 128
View More
Compatible Models for part number 8T-5917

GENERATOR

LC51XX XQ330 SR4B

TRUCK ENGINE

C9 C-9 C15

POWER MODULE

TR43 TR43-E44

WHEEL TRACTOR-SCRAPER

627K 627 623 621 637 627K LRC 637K 623K 621K

LOAD HAUL DUMP

R1700

SITE PREP TRACTOR

2864C 586C

MATERIAL HANDLER

MH3250 MH3260 MH3050

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

18M3 14M3 12M 3 12M 2 16 14 18 140M 3 AWD 12M 3 AWD 140M 3 140M 2 16M3 160 160M 2 160M 3 150 160M 3 AWD 140

TRACK-TYPE TRACTOR

D6T LGP D6 D7 D6XE D9T D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T XW D6T XL D6T D7E LGP D7E

MARINE ENGINE

C9.3 C140

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL72

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

336E LN 340 352F 340F 336E LH 349 349F LXE 345 314D LCR 340F L LRE 336E 336F 336F LN XE 352 350 314D CR 336F L 568 FM LL 336F XE 349E L 336E LNH 340MHPU 336 340F L UHD 349E L VG 352F XE VG 349 GC 336 MHPU 349F L 336F LNXE 352F-VG 336F LN 336F L XE 568 FM FM568 350 OEM 336E L 349E 336E H 349F 345 GC 352 UHD

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

336FMHPU 336E HVG 350MHPU 349E L HVG 349E 336F 336E 352FMHPU

WHEEL TRACTOR

623H 621K OEM 621H 627H 637K

GENERATOR SET

XQ425 C13 XQ375 DE400GC XQP310 DE350SGC XQ330 C9.3 DE400SGC C13 XQ350

HEX BASED SPL SOLUTION

352F OEM

RECLAIMER MIXER

RM400

ENGINE

C9.3

TRACK LOADER

973K 973

PETROLEUM ENGINE

3512E

EJECTOR TRUCK

730C2 EJ 730C

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

WHEEL LOADER

980 XE 982XE 980K HLG 966 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 966K XE 980 982 980GC 972M XE 966M XE 980XE 980K 972XE 980M 966L 966K 966M 982 XE 982M

FORWARDER

584HD 584

ROAD RECLAIMER

RM400

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

725C 730C2 730C 725 725C2 730 735

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B C13 C9.3

WHEEL SCRAPER

637K

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced