Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes289-3788: 15.88mm Outer Diameter Steel Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes289-3788: 15.88mm Outer Diameter Steel Tube
289-3788: 15.88mm Outer Diameter Steel Tube

Cat® Tilt Cylinder Lines Tube to control the tilting movement of a specific mechanism, ensuring precise and smooth operation

Brand: Cat

Product Images
289-3788: 15.88mm Outer Diameter Steel Tube
289-3788: 15.88mm Outer Diameter Steel Tube

Cat® Tilt Cylinder Lines Tube to control the tilting movement of a specific mechanism, ensuring precise and smooth operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 289-3788

Units of Measure

USMetric
Width (mm): 635.0
Height (mm): 203.2
Length (in): 72.0
Material: Alloy Copper,Alloy Zinc,Alloy Mixed: Metal
Length (mm): 1,828.8
Height (in): 8.0
View More
Compatible Models for part number 289-3788

MULTI TERRAIN LOADER

277B 267B

SKID STEER LOADER

248B 246B 236B3 236B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced