Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Motors289-6394: Reversing Fan Gear Motor
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Motors289-6394: Reversing Fan Gear Motor
289-6394: Reversing Fan Gear Motor

Cat® Reversing Fan Gear Motor for Hydraulic System

Brand: Cat

Product Images
289-6394: Reversing Fan Gear Motor
289-6394: Reversing Fan Gear Motor
289-6394: Reversing Fan Gear Motor
289-6394: Reversing Fan Gear Motor
289-6394: Reversing Fan Gear Motor

Cat® Reversing Fan Gear Motor for Hydraulic System

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 289-6394

Units of Measure

USMetric
Distance Between Flange Holes (in): 4.19
Distance Between Flange Holes (mm): 106.4
Material: Steel,Carbon Steel
Overall Length (in): 8.31
Overall Length (mm): 211.0
Overall Width (in): 5.24
Overall Width (mm): 133.0
Weight (kg): 8.4
Weight (lb): 18.48
View More
Compatible Models for part number 289-6394

WHEEL LOADER

928HZ 924H 938K 924K 930H 930K 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced