HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits290-0186: Flywheel Housing Gasket Kit - Rear Structure
Home290-0186: Flywheel Housing Gasket Kit - Rear Structure

Parts included in this kit

No results available.

238-5082: 2.95 x 23.47mm 90A FKM O-Ring

Quantity: 3

247-1876: 160.00mm Internal Diameter Seal

Quantity: 1

239-0583: 0.35mm Thick Engine Gasket

Quantity: 1

2P-1294: 5/8" Flywheel Housing Sealing Plug

Quantity: 1

7N-6494: 1.1mm Thick Oil Pan Cover Gasket

Quantity: 1

214-7566: 1.83 x 8.92mm 90A FKM O-Ring

Quantity: 1

7L-2894: 1" Thick Starter Motor Gasket

Quantity: 1

222-3909: 152.55mm Outer Diameter Crankshaft Seal

Quantity: 1

Showing 1 to 8 of 8

DescriptionSpecificationsCompatible Models

Description for part number 290-0186

Description: This kit contains the gaskets and seals to reinstall the rear cover. This kit does not include the oil pan gasket. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 290-0186

    Kit Contains:

    Gaskets, seals

Compatible Models for part number 290-0186

TRUCK ENGINE

3126E

UNDERCARRIAGE

OEMS

ENERGY STORAGE

ECE1500

INTEGRATED TOOLCARRIER

IT28G

WHEEL HARVESTER

550 570 580

ENGINE

3126

TRACK LOADER

963B

BACKHOE LOADER

434F 444F

MATERIAL HANDLER

M325D MH M325D L MH

WHEEL LOADER

928G

FORWARDER

574 574B

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B AP-1055F BG-260C AP-1000B AP-1000F BG-245C

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C7 3126 3116

EXCAVATOR

330-A 340 325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 325-A FM L 325B L 329D L 325D L 320-A S 324D FM 320-A N 324D 325-A 325D MH 325 L 326D L 325C L 322C 324D LN 336D LN 320-A 320 L 325C FM 329D 324D L 325C 325D

VIBRATORY COMPACTOR

CB-634D CP-533D CS-573D CS-533D CP-563D CS-531D CS-563D CS-583D

MOBILE HYD POWER UNIT

328D LCR 324D LN 329D L 325D L 325C 349E 325D 324D 323D

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced