Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes290-3296: 12.58mm ID Lift Cylinder Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes290-3296: 12.58mm ID Lift Cylinder Lines Tube
290-3296: 12.58mm ID Lift Cylinder Lines Tube

Cat® Lift Cylinder Lines Tube directs hydraulic fluid to the lift cylinder, enabling controlled linear motion and load handling functions

Brand: Cat

Product Images
290-3296: 12.58mm ID Lift Cylinder Lines Tube
290-3296: 12.58mm ID Lift Cylinder Lines Tube
290-3296: 12.58mm ID Lift Cylinder Lines Tube
290-3296: 12.58mm ID Lift Cylinder Lines Tube
290-3296: 12.58mm ID Lift Cylinder Lines Tube

Cat® Lift Cylinder Lines Tube directs hydraulic fluid to the lift cylinder, enabling controlled linear motion and load handling functions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 290-3296

Units of Measure

USMetric
Outer Diameter (mm): 16.0
Outer Diameter (in): 0.63
Approximate Overall Length (mm): 1,323.0
Material: Steel,Alloy Zinc,Alloy Mixed: Metal
View More
Compatible Models for part number 290-3296

MULTI TERRAIN LOADER

247B 247B3

SKID STEER LOADER

226B 216B 216B3 226B3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced