Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings290-9181: 106.2mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings290-9181: 106.2mm Outside Diameter Sleeve Bearing
290-9181: 106.2mm Outside Diameter Sleeve Bearing

Cat® 106.2mm Outside Diameter 100mm Long Sleeve Bearing for Cylinders in Boom

Brand: Cat

Product Images
290-9181: 106.2mm Outside Diameter Sleeve Bearing
290-9181: 106.2mm Outside Diameter Sleeve Bearing
290-9181: 106.2mm Outside Diameter Sleeve Bearing
290-9181: 106.2mm Outside Diameter Sleeve Bearing
290-9181: 106.2mm Outside Diameter Sleeve Bearing

Cat® 106.2mm Outside Diameter 100mm Long Sleeve Bearing for Cylinders in Boom

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 290-9181

Units of Measure

USMetric
Inside Diameter (mm): 90.0
Inside Diameter (in): 3.55
Outside Diameter (mm): 106.0
Outside Diameter (in): 4.18
Overall Length (mm): 100.0
Overall Length (in): 3.94
Material: STEEL,Carbon Steel
Type: Straight Sleeve
View More
Compatible Models for part number 290-9181

GENERATOR SET

3512B

HEX BASED SPL SOLUTION

330F OEM

LOG LOADR FORST MACH

558

EXCAVATOR

330F 548 325D FM 330D2 328D LCR 329E L 329F L 335F LCR 329D L 329D2 L 325D L 324D FM 324D 326F 324D LN 324E 326D2 329D2 330D2 L 324E LN 329D 330F L 329E LN 329E 326D2 L 326D L 330F LN 324D L 324E L 326F L 335F 323F 326F LN 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 329E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced