Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings228-5617: 116.23mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings228-5617: 116.23mm Outside Diameter Sleeve Bearing
228-5617: 116.23mm Outside Diameter Sleeve Bearing

Cat® 116.23mm Outside Diameter 100mm Long Sleeve Bearing for Implements in Excavators

Brand: Cat

Product Images
228-5617: 116.23mm Outside Diameter Sleeve Bearing
228-5617: 116.23mm Outside Diameter Sleeve Bearing
228-5617: 116.23mm Outside Diameter Sleeve Bearing
228-5617: 116.23mm Outside Diameter Sleeve Bearing
228-5617: 116.23mm Outside Diameter Sleeve Bearing

Cat® 116.23mm Outside Diameter 100mm Long Sleeve Bearing for Implements in Excavators

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 228-5617

Units of Measure

USMetric
Inside Diameter (mm): 100.0
Inside Diameter (in): 3.95
Outside Diameter (mm): 116.0
Outside Diameter (in): 4.58
Overall Length (mm): 100.0
Overall Length (in): 3.94
Material: STEEL,Carbon Steel
Type: Straight Sleeve
View More
Compatible Models for part number 228-5617

GENERATOR SET

3512B

SHEAR

S2050

WHEELED EXCAVATOR

M325C MH M325B

FORESTRY PRODUCTS

548 568

HEX BASED SPL SOLUTION

330F OEM

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 340 340F 336E LH 324D FM LL 330D MH 336 GC 328D LCR 329D LN 325D FM LL 325B L 329D L 336D2 LXE 324D FM 336D 324D 336E 324E 336F 336F LN XE 336D2 L M325D MH 330D LN 326D L 340D2 L 324E L FM548 335F 336F L 323F 336F XE 345C L 330D2 336E LNH 329E L 336D LN 330 336D2 GC 340D L 325C FM 330D2 L 336 333 340F L UHD 324E LN 329D 330F L 329E 326D2 L 330D FM 548 325D FM 385C L 336F LNXE 329F L 336D2 XE 335F LCR 325D L 320C 326D2 325D MH 558 336F LN 365C L MH 329E LN 385C L MH 326F L 336D L 336D2 330F 336F L XE 568 FM 329D2 L 322C FM 330C 330D 326F 324D LN 329D2 336D2 L XE M325D L MH 330F LN FM568 324D L 330D L 336E L 325C 326F LN 325D 336E H 365B

MATERIAL HANDLER

M325D MH MH3032 M325D L MH MH3295

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 385C 336D L 336E HVG 330D 324D LN 325D L 325D 336E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced