Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings293-0730: 32.46mm Internal Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings293-0730: 32.46mm Internal Diameter Backup Ring
293-0730: 32.46mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Product Images
293-0730: 32.46mm Internal Diameter Backup Ring
293-0730: 32.46mm Internal Diameter Backup Ring
293-0730: 32.46mm Internal Diameter Backup Ring
293-0730: 32.46mm Internal Diameter Backup Ring
293-0730: 32.46mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 293-0730

Units of Measure

USMetric
Material: PEEK - Polyetheretherketone Plastic,Polyether ether ketone (PEEK) Plastic
Inside Diameter (mm): 32.0
Inside Diameter (in): 1.28
Material Description: PEEK is used in designs requiring tight dimensional tolerances, high strength, and resistance to fuels and lubricants at high pressures and very high temperatures.
Axial Thickness (mm): 2.0
Cross Section Width (in): 0.09
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 2.3
Cross Section Height (mm): 2.5
Seal/O-Ring Type: Split
Cross Section Height (in): 0.1
Radial Thickness (mm): 3.0
View More
Compatible Models for part number 293-0730

GENERATOR

LC51XX SR4B

TRUCK ENGINE

C7 C9 C-9

INTEGRATED TOOLCARRIER

IT62H

SITE PREP TRACTOR

586C

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 14 160K 120K 160M 140M 2 160 140M 140K 140G 160M 2 14L 150 140K 2 140 120K 2

TRACK-TYPE TRACTOR

D7R D6R III D6R STD D7R LGP D6R XL D6R II D6R D6T D6R LGP D7R XR

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

AP1055 BG-2455D AP-1055F AP-1055D AP-1000D AP-755 BG-260D

MARINE ENGINE

C9 C7

TRACK FELLER BUNCHER

2390 2391 TK722 552 2 511 541 2 2290 522 521 521B 532 2590 522B 541 551 552 2491

EXCAVATOR

324D FM LL 330D MH 328D LCR 329D LN 325D FM LL 329D L 336D2 LXE 324D FM 336D 324D 336D2 L M325D MH 330D LN 326D L 340D2 L 336D LN 336D2 GC 340D L 329D 330D FM 325D FM 336D2 XE 325D L 325D MH 336D L 336D2 330D 324D LN 336D2 L XE M325D L MH 324D L 330D L 325D

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 329D L 340D2 L 336D L 330D 324D LN 325D L 325D 336D

POWER PACKAGE

C7

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 GEN SET XQP300 C9 D250GC D300GC

ENGINE

C9 INDUSTRIAL

TRACK LOADER

973C 973D

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

815F II

COLD PLANER

PM-102

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

WHEEL LOADER

966F II 962H 950H 966D 966F 966E

FORWARDER

584HD 584

ENGINE - MACHINE

C9

GEN SET ENGINE

POWER SYS

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C7 C9

WHEEL FELLER BUNCHER

573

WHEEL SCRAPER

637E 637G 637D 627G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced