Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters293-1184: Standard Efficiency Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters293-1184: Standard Efficiency Cabin Air Filter
293-1184: Standard Efficiency Cabin Air Filter

Standard Cabin Air Filter

Brand: Cat

Product Images
293-1184: Standard Efficiency Cabin Air Filter
293-1184: Standard Efficiency Cabin Air Filter

Standard Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 293-1184

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height with Seal (in): 0.827
Height without Seal (in): 0.827
Type: Fiber Panel
Material: Other Mixed: Metal-Nonmetal,Polyamide Plastic,Polyether sulfone Plastic
Height with Seal (mm): 21
Media Type: Standard
Height without Seal (mm): 21
View More
Compatible Models for part number 293-1184

PAVING COMPACTOR

C13 MARINE MG630

MINI HYD EXCAVATOR

307D 307C

GENERATOR SET

3512 3508

WHEELED EXCAVATOR

M315D2 M322D MH M322D2 W345C MH M322D M318D M320 M315GC M317 M315D M317D2 M316D M320D2 M324D2 MH M313D M322D2 MH M318D MH M330D

FRONT SHOVEL

385C

SOIL COMPACTOR

CS12 GC CS10 GC CP12 GC CP11 CP13 CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 313 GX 316 GC 349D L 330D MH 313 GC 329D L 336D2 LXE 320D LN 336D 312C 324D 312D 349D2 L 320D3 GC 315D L 316 GX 320D2 320D3 336D2 L M325D MH 319D 318D2 L 320C FM 326D L 340D2 L 312F GC 313D2 GC 311C 318F L 390D 320D L 345C L 330D2 320D FM RR 318C 325C L 320D RR 322C 323D3 390D L 323D S 319D LN 336D2 GC 340D L 323D L 325C FM 330D2 L 323D LN 385C FS 311F LRR 329D 326D2 L 385B 385C 345C 345D 323 GX 320D2 GC 318D2 345D L 385C L 336D2 XE 313F GC 325D L 320C 320D 320D GC 365C L 326D2 349D2 319D L 325D MH 312 GX 313F LGC 323D2 L 313 320D LRR 365C L MH 312 GC 315C 385C L MH 330C L 336D L 374D L 336D2 318D L 312D2 L 312C L 313D2-GC 313D2 329D2 L 322C FM 320D FM 330C FM 330D 320D2 L 313D2 LGP 329D2 320 GX 336D2 L XE 330C MH 345C MH M325D L MH 349D 324D L 330D L 365C 325C 325D 313D

MATERIAL HANDLER

M325D MH MH3037 MH3049 M325D L MH MH3059

VIBRATORY COMPACTOR

CS11 GC CS512 GC CP11 GC CB-536D CS10 GC CP12 GC

MOBILE HYD POWER UNIT

330D L 329D L 330D2 385C 349D L 340D2 L 336D L 323D LN 330C 365C L 325D L 349D2 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced