Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins293-4409: 8mm Head Diameter Clevis Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins293-4409: 8mm Head Diameter Clevis Pin
293-4409: 8mm Head Diameter Clevis Pin

Cat® Pin (Brake Wear Indicator)

Brand: Cat

Product Images
293-4409: 8mm Head Diameter Clevis Pin
293-4409: 8mm Head Diameter Clevis Pin
293-4409: 8mm Head Diameter Clevis Pin
293-4409: 8mm Head Diameter Clevis Pin
293-4409: 8mm Head Diameter Clevis Pin

Cat® Pin (Brake Wear Indicator)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 293-4409

Units of Measure

USMetric
Material Description: Steel
Head Diameter (in): 0.31
Material: Carbon Steel
Overall Length (in): 5.19
Pin Diameter (in): 0.256
Pin Diameter (mm): 6.49
Head Diameter (mm): 8.0
Pin Length (mm): 129
Length (mm): 132.0
View More
Compatible Models for part number 293-4409

WHEEL LOADER

972M 972L 972M XE 966M XE 966L 966 GC 966M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced