Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings293-7205: RING-BACKUP
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
293-7205: RING-BACKUP
293-7205: RING-BACKUP

Backup Ring

Brand: Cat

Product Images
293-7205: RING-BACKUP

Backup Ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
293-7205293-7205
293-7206293-7206
294-5738294-5738
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 293-7205
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 293-7205

Units of Measure

USMetric
Cross Section Width (in): 0.37
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.5
Cross Section Width (mm): 9.5
Material: Plastic
Inside Diameter (mm): 80
Inside Diameter (in): 3.15
Cross Section Height (in): 0.1
View More
Compatible Models for part number 293-7205

WHEELED EXCAVATOR

M314F M314-07 M313-07 M314 M316F M313D M315 M315D M316 M317 M315D2 M317D2

EXCAVATOR

M315F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert