Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals294-1015: 12.70mm Overall Width Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals294-1015: 12.70mm Overall Width Bulk Seal
294-1015: 12.70mm Overall Width Bulk Seal

Seal

Brand: Cat

Custom Length
Product Images
294-1015: 12.70mm Overall Width Bulk Seal
294-1015: 12.70mm Overall Width Bulk Seal
294-1015: 12.70mm Overall Width Bulk Seal
294-1015: 12.70mm Overall Width Bulk Seal
294-1015: 12.70mm Overall Width Bulk Seal

Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 294-1015

Units of Measure

USMetric
Bulk Unit of Measure: CM
Overall Height (in): 5.0
Material: Rubber
Overall Width (mm): 127.0
Design Type: Simple L-Profile
Overall Height (mm): 127.0
View More
Compatible Models for part number 294-1015

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 12M 150 16M3 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced