Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals294-1766: 1.4mm Thick Turbocharger Lines Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals294-1766: 1.4mm Thick Turbocharger Lines Gasket
294-1766: 1.4mm Thick Turbocharger Lines Gasket

Turbocharger Oil Line Gasket

Brand: Cat

Product Images
294-1766: 1.4mm Thick Turbocharger Lines Gasket
294-1766: 1.4mm Thick Turbocharger Lines Gasket
294-1766: 1.4mm Thick Turbocharger Lines Gasket
294-1766: 1.4mm Thick Turbocharger Lines Gasket
294-1766: 1.4mm Thick Turbocharger Lines Gasket

Turbocharger Oil Line Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 294-1766

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 2.54
Length (in): 4.0
Overall Width (mm): 24.0
Overall Length (mm): 52.0
Height (in): 0.1
Length (mm): 101.6
View More
Compatible Models for part number 294-1766

EXCAVATOR

311D LRR 318D L 320D L 312D L 320D FM RR 314D LCR 320D FM 320D 320D LN 323D SA 320D RR 312D 320D GC 323D S 319D L 315D L 319D LN 323D L 323D LN 319D 320D LRR 314D CR 321D LCR 313D 323D

MOBILE HYD POWER UNIT

323D L 323D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced