Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Pins294-3063: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
294-3063: Track Pin
294-3063: Track Pin

Cat® Track Pin 57.23mm Outside Diameter, 315mm long

Brand: Cat

Product Images
294-3063: Track Pin
294-3063: Track Pin
294-3063: Track Pin
294-3063: Track Pin
294-3063: Track Pin

Cat® Track Pin 57.23mm Outside Diameter, 315mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
294-3063
This part:
294-3063: Track Pin
Bolt Size (in)

1.0629

Track Pitch (in)

10.25

Overall Length (in)

12.402

Description

Cat® Track Pin 57.23mm Outside Diameter, 315mm long

294-3064
This part:
294-3064: Track Pin
Bolt Size (in)

1.0629

Track Pitch (in)

10.25

Overall Length (in)

12.402

Description

Cat® Track Pin 57.23mm Outside Diameter, Master, 315mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert