Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings294-9507: Stabilizer Cylinder Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings294-9507: Stabilizer Cylinder Backup Ring
294-9507: Stabilizer Cylinder Backup Ring

Cat® Stabilizer Cylinder Backup Ring serves as a reliable barrier against fluid leakage and ensures smooth hydraulic functions by maintaining fluid containment

Brand: Cat

Product Images
294-9507: Stabilizer Cylinder Backup Ring
294-9507: Stabilizer Cylinder Backup Ring
294-9507: Stabilizer Cylinder Backup Ring
294-9507: Stabilizer Cylinder Backup Ring
294-9507: Stabilizer Cylinder Backup Ring

Cat® Stabilizer Cylinder Backup Ring serves as a reliable barrier against fluid leakage and ensures smooth hydraulic functions by maintaining fluid containment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 294-9507

Units of Measure

USMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.04
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.6
Cross Section Width (mm): 1.0
Material: Urethane Rubber
Inside Diameter (mm): 94.6
Inside Diameter (in): 3.72
Cross Section Height (in): 0.1
View More
Compatible Models for part number 294-9507

BACKHOE LOADER

415 416 416E 416F 420E 430 420 420XE 420F2 430F2 416F2 415F2 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced