Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers294-9835: 12mm Thick Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers294-9835: 12mm Thick Spacer
294-9835: 12mm Thick Spacer

Cat® 12mm Thick Spacer for Axle Mounting

Brand: Cat

Product Images
294-9835: 12mm Thick Spacer
294-9835: 12mm Thick Spacer
294-9835: 12mm Thick Spacer
294-9835: 12mm Thick Spacer
294-9835: 12mm Thick Spacer

Cat® 12mm Thick Spacer for Axle Mounting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 294-9835

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 61.0
Inside Diameter (mm): 26.0
Thickness (mm): 12.0
Material: Low Alloy Steel,Alloy Zinc,Carbon Steel,Structural Steel
Thickness (in): 0.472
Coating: Zinc Flake
Inside Diameter (in): 1.024
Outside Diameter (in): 2.402
View More
Compatible Models for part number 294-9835

MOTOR GRADER

14M 14M-3 14M3 14

WHEEL LOADER

982 XE 982M 982XE 982

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced