Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9H-0846: 494.66mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9H-0846: 494.66mm Inside Diameter Seal-O-Ring
9H-0846: 494.66mm Inside Diameter Seal-O-Ring

Cat® O-Ring Seal, Inside Diameter: 494.66 mm

Brand: Cat

Product Images
9H-0846: 494.66mm Inside Diameter Seal-O-Ring
9H-0846: 494.66mm Inside Diameter Seal-O-Ring
9H-0846: 494.66mm Inside Diameter Seal-O-Ring
9H-0846: 494.66mm Inside Diameter Seal-O-Ring
9H-0846: 494.66mm Inside Diameter Seal-O-Ring

Cat® O-Ring Seal, Inside Diameter: 494.66 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9H-0846

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
O-Ring Type: Standard
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),NBR,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 494.66
Inside Diameter (in): 19.475
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 9H-0846

GENERATOR

SR4 SR4B SR4BHV

WHEEL TRACTOR-SCRAPER

631K 627 623 637 627K LRC 631 623K LRC 623K 621K 627K 637K 657 651

TRACK SKIDDER

D5HTSK II 527

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

650B 633E II 651B 651E 660B 621 637 631K 631D 631E 631C 631G 641 651 641B 657 666B 666 623B 623H 623E 623F 621B 633C 657E 657B 621K OEM 621R 621E 621F 633D 657G 621G 621H 621S 639D 627B 627H 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B

TRACK LOADER

983 983B

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

SOIL COMPACTOR

825 825H 825G 825K 825C 825B 825G II

PETROLEUM ENGINE

3516 3512 3508C 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

834 824B 824H 824G 824C 824K 824 824G II 844H

LANDFILL COMPACTOR

826 826G II 826C 826B 826G 826H 826K

PETROLEUM GEN SET

3512B

WHEEL LOADER

982XE 988 XE 986 980 982 988GC 980GC 986H 988 986K 990 992 980G II 980XE 988K XE 982 XE 980F II 980 XE 980K HLG 990H 992B 980C 980F 980H 980G 980L 980K 980M 990 II 982M

ARTICULATED TRUCK

D35HP 740C 740B 740 GC 745C D350E II D400 740 D400E II 735C 735B 745 735 OEM 735

ENGINE - INDUSTRIAL

G3512 3516B LD700E

INDUSTRIAL ENGINE

3516B D398B 3512B C9.3B 3512 3516 3508B 3508 D398 D399

QUARRY TRUCK

772G

WHEEL SCRAPER

666B 621E 657G 621B 657E 657B 637K 666 657

GAS ENGINE

G398 G399 G3512 G3516 G3508

TRACTOR

772 776 768B

BULLDOZER

7SU 6SU 7S LGP 824S 8U 6 5A 5P 5S 6A 6S 7A 7S 7U 8A 825 8SU

UNDERGROUND ART TRUCK

AD55B AD60 AD55 AD63 AD30

POWER MODULE

TR43-C18L TR43 PM3508 TR43-E44

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R3000H R1700 II R2900G R2900 XE

OFF HIGHWAY TRUCK

773GC 3508B

OEM SOLUTIONS

3412C

WINCH

57H 56H 57 56 55

MOTOR GRADER

18M3 120G 16 14 18 120M 12M 3 AWD 120M 2 16M 160 140M 16H 16G 14L 150 14M 160M 3 AWD 140 16GC 14H 14G 12M 14M3 12M 3 12M 2 160M 140M 3 AWD 16H NA 140M 3 140M 2 16M3 14M-3 14H NA 160M 2 160M 3

TRACK-TYPE TRACTOR

D6H XL D6H XR D6R III D6GC D6H II D7R LGP D8 GC D6R XL D6R II D5H XL D7R SERIES D8GC D5H D6R D6T D6M D6H D7R D7F D7G D7H D8 D7 D8T D8R D8N D6R STD D8R II D7R II D6R LGP D7R XR

MARINE ENGINE

D399 3508B D398A D398B 3516B 3512B

MARINE AUXILIARY

3516B 3512C 3512B 3512 3508 3508B

PIPELAYER

572R II 587T 587R 578 572R 583T 583R PL83 PL87

STABILIZER MIXER

SM-350

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

3508

MOBILE HYD POWER UNIT

TH43-C18

RIPPER SCARIFIER

16G

GENERATOR SET

G3516 G3512 G3508 G3516B G3516C G3516E 3508C 3508B 3508 G3520C G3520B 3516 G3520E 3512 3512B 3516C 3516B

MARINE TRANSMISSION

7271

RECLAIMER MIXER

RM-350B RM-350 RM-500

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B 3508 3516 3512 3508C 3508B

EJECTOR TRUCK

740B 740 D400E II

COLD PLANER

PM-465 PM-201 PM-565B

ROAD RECLAIMER

RM-350B RM500B

GEN SET ENGINE

3516B D398B 3512B G3516B 3508 D399 G3516 G3512 3512 3508B 3516

TRANSMISSION

CX38-P892

RIPPER

7 6 5 8

TRUCK

772G 772G OEM 769 772 770 773 777 769B

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced