Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits295-1295: Oil Filter and Cooler Seal
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits295-1295: Oil Filter and Cooler Seal
295-1295: Oil Filter and Cooler Seal

Cat® Seal for Engines Oil Filter Housing and Oil Cooler

Brand: Cat

Product Images
295-1295: Oil Filter and Cooler Seal
295-1295: Oil Filter and Cooler Seal

Cat® Seal for Engines Oil Filter Housing and Oil Cooler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 295-1295

Units of Measure

USMetric
Overall Height (in): 0.12
Overall Width (in): 0.95
Overall Length (in): 0.95
Overall Width (mm): 24.13
Overall Height (mm): 3.05
Overall Length (mm): 24.13
View More
Compatible Models for part number 295-1295

GENERATOR SET

3056 3054 C3.3 C3.3DE33E3 C3.3DE50E0 C3.3DE50E2 C3.3DE33E0

TRUCK ENGINE

3054

BACKHOE LOADER

442D 430D 438C 426C 438D 424D 436C 420D 432D 416C 428D 416D 428B 416B 428C

TELEHANDLER

TH62 TH63 TH103 TH210 TH82 TH83 TH215

FORWARDER

554

GEN SET ENGINE

3056 3054

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

3034 3054B 3054 3056

PNEUMATIC COMPACTOR

PS-200B PS-300B PS-360B PF-290B PF-300B

INDUSTRIAL ENGINE

3054 3056 3054B C3.3

EXCAVATOR

307 312C 312C L M312 M315

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CS-431C CP-433C CB-534C CS-433C CB-535B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced