Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads6I-0298: 0.8mm Thick Governor And Fuel Injector Gasket
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads6I-0298: 0.8mm Thick Governor And Fuel Injector Gasket
6I-0298: 0.8mm Thick Governor And Fuel Injector Gasket

Cat® Gasket

Brand: Cat

Product Images
6I-0298: 0.8mm Thick Governor And Fuel Injector Gasket
6I-0298: 0.8mm Thick Governor And Fuel Injector Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-0298

Units of Measure

USMetric
Overall Width (in): 2.8
Overall Height (in): 0.1
Overall Length (in): 4.1
Overall Width (mm): 71.12
Overall Height (mm): 2.54
Overall Length (mm): 104.14
View More
Compatible Models for part number 6I-0298

GENERATOR SET

3056 3054

TRUCK ENGINE

3054

INTEGRATED TOOLCARRIER

IT14G

WHEEL HARVESTER

550B 560B

BACKHOE LOADER

442D 430D 426B 438C 426C 438D 438B 424D 436C 436B 420D 432D 416C 428D 416D 428B 416B 428C

TELEHANDLER

TH360B TH82 TH83 TH355B TH62 TH63 TH350B TH103 TH210 TH460B TH215

WHEEL LOADER

924GZ 924G

COMPACT WHEEL LOADER

914G 908

FORWARDER

574B 554 564

GEN SET ENGINE

3056 3054

ASPHALT PAVER

AP-655C BG-210B BG-2255C BG-225B BG-225C AP-650B AP-800C BG-230

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

3054 3056 3054B

PNEUMATIC COMPACTOR

PS-200B PS-360B PF-300B PS-150B PS-300B PF-290B

INDUSTRIAL ENGINE

3054B 3056E C4.4 3054 3056

EXCAVATOR

317-A 312B 312C 312-A 317-A N 312B L 307 317 N 315-A 315B L 312C L M312 M315

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CS-323C CB-534C CB-534B CS-433E CS-663E CS-433C CB-535B CP-663E CP-433C CP-433E CS-423E CP-323C CS-683E CB-434B CB-434C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced