Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables295-6238: Exhaust Ignition Cable Wire
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables295-6238: Exhaust Ignition Cable Wire
295-6238: Exhaust Ignition Cable Wire

Cat® Ignition Wire used in Clean Emission Module

Brand: Cat

Product Images
295-6238: Exhaust Ignition Cable Wire
295-6238: Exhaust Ignition Cable Wire
295-6238: Exhaust Ignition Cable Wire
295-6238: Exhaust Ignition Cable Wire
295-6238: Exhaust Ignition Cable Wire

Cat® Ignition Wire used in Clean Emission Module

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 295-6238

Units of Measure

USMetric
Overall Length (mm): 665.0
Wire Length (mm): 574.0
Overall Length (in): 26.2
Wire Length (in): 22.6
Material: Acoustical Insulation,Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models for part number 295-6238

TRACK-TYPE TRACTOR

D8T

TRUCK ENGINE

C-9

ARTICULATED TRUCK

735B 740B

EJECTOR TRUCK

740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced