Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings296-5139: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings296-5139: Sleeve Bearing (Bushing)
296-5139: Sleeve Bearing (Bushing)

Sleeve Bearing (Bushing)

Brand: Cat

Product Images
296-5139: Sleeve Bearing (Bushing)
296-5139: Sleeve Bearing (Bushing)
296-5139: Sleeve Bearing (Bushing)
296-5139: Sleeve Bearing (Bushing)
296-5139: Sleeve Bearing (Bushing)

Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 296-5139

Units of Measure

USMetric
Outside Diameter (mm): 34.0
Height (mm): 25.0
Material: Steel Backed Bronze Bearing,Teflon Plastic
Inside Diameter (mm): 30.0
Inside Diameter (in): 1.18
Outside Diameter (in): 1.34
Height (in): 0.98
View More
Compatible Models for part number 296-5139

MULTI TERRAIN LOADER

257B 247B 247B3

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D3 216B3 242B 226B3 232B 232D 226B 216B 226D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced