Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws296-7283: M16-2 x 50mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws296-7283: M16-2 x 50mm Hex Head Bolt
296-7283: M16-2 x 50mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
296-7283: M16-2 x 50mm Hex Head Bolt
296-7283: M16-2 x 50mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 296-7283

Units of Measure

USMetric
Bolt Length (in): 1.969
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 50.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.236
Grip Length (mm): 6.0
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: Nylon Patch
View More
Compatible Models for part number 296-7283

TRACK-TYPE TRACTOR

D6R D6T D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6R III D6R XL D6T XL D6R STD

TRUCK ENGINE

C9

EXCAVATOR

311D LRR 390F 390F L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced