Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws297-8107: M10-1.5 x 105mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws297-8107: M10-1.5 x 105mm Hex Head Bolt
297-8107: M10-1.5 x 105mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
297-8107: M10-1.5 x 105mm Hex Head Bolt
297-8107: M10-1.5 x 105mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 297-8107

Units of Measure

USMetric
Bolt Length (in): 4.134
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 105.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 3.11
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 79.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 297-8107

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D5K XL D3K XL D4K XL D3K LGP

MULTI TERRAIN LOADER

277C 287C2 277C2 287C 287B

COMPACT TRACK LOADER

289C 279C2 299D 279C 289C2

MINI HYD EXCAVATOR

307 308E2 SR 308E SR 307E 308E CR 308E2SR 308E2CR 307E2 308E2 CR 308E 308D 308E2

GENERATOR SET

C9 3456 3406C C18 C15

SKID STEER LOADER

246C 272D 248B 268B 256C 236D3 262C 262C2

WHEELED EXCAVATOR

M323F M315D M322D MH M317D2 M320F M316F M316D M320D2 M314 M313D M315 M318D MH M322F M314F M322D M330D M318D M318F M318

TRACK LOADER

963 963D 963K

EXCAVATOR

M315F M317F M318F

WHEEL DOZER

844H

WHEEL LOADER

908 907 906 990H

COMPACT WHEEL LOADER

906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced