Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins2A-3348: 6.19mm Outer Diameter Dowel
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins2A-3348: 6.19mm Outer Diameter Dowel
2A-3348: 6.19mm Outer Diameter Dowel

Solid Dowel Pin

Brand: Cat

Product Images
2A-3348: 6.19mm Outer Diameter Dowel
2A-3348: 6.19mm Outer Diameter Dowel
2A-3348: 6.19mm Outer Diameter Dowel
2A-3348: 6.19mm Outer Diameter Dowel
2A-3348: 6.19mm Outer Diameter Dowel

Solid Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2A-3348
Material Description: steel - pins and dowels
Notes: Overall Length: 12.75, Pin Diameter: 6.193, End Type 1: Chamfer, End Type 2: Chamfer
Material: Carbon Steel
View More
Compatible Models for part number 2A-3348

PUMPER

SBF214 CPT372 SUF557

GENERATOR

SR4

TRUCK ENGINE

C-10 C-12 1673 1674 1676 1693 3306 1673B 1673C

POWER MODULE

XQG135

LOAD HAUL DUMP

R1600G R1600 R1700G

WINCH

518 54H 57H 56H 59N 59L 58L 53 57 56 55

MOTOR GRADER

120G 16 163H 140H 140G 16H 130G 140 143H 14H 14G 14E 12G 120 160H 12F 12E

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

WHEEL SKIDDER

518 528 518C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6GC D6H II D3C II D10 D9 GC D4H III D3B D3C D4B D5H XL D7R SERIES D4H D4C D4D D4E D6F SR D5C D5M D5H D6E SR D6C D6D D6M D6H D7F D6G SR D7G D7H D5 D8K D8L D8H D9E D9G D9R D9L D9N D9H D4H XL D4C II D10N D11N D11R D7R II

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

D353E D353C D353D 3196 C-12 C12 D379A D379B D399 D342C D397D D364 D375D D349 D346 D348 D398A D398B D342 D343 D334 D337 D337F D315 D326F 3176C D333A D333B

PIPELAYER

572R II 561B 561C 572F 572G 583K 583H 571G 571F 594H 594

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 215B 215C 225B 225D 345B 229D 229 345B L 225 231D 235 215 345B II MH 365B II 365B L 365B

GENERATOR SET

G3306

WHEEL TRACTOR

627 621 623 637 631C 641 651 657 666 633C 613C II 627B 637D 613C

HYDRAULIC CONTROL

163 143 183B 153 141 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

931C II 935C 983 935B 943 941 951C 951B 977D 977H 941B 977K 955C 931B 955H 931C 955K 955L 935C II

SOIL COMPACTOR

815 815F

COLD PLANER

PR-1000 PR-1000C PR-750B

WHEEL DOZER

834 824B 834B 814F 814 824

LANDFILL COMPACTOR

816 816F

PETROLEUM GEN SET

G3306B

GRAPPLE

120C 518 125C

WHEEL LOADER

988F II 980 988 920 930 966C 966R 950 972G II 936F 980B 966G II

ENGINE - MACHINE

C-12 3176C

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 65C 65E 65D MT845 MT835 75D 75C 75E 85C 85E 85D 95E

GEN SET ENGINE

D398B D379B C-12 D399

ARTICULATED TRUCK

D20D D250D 725 730

RIPPER

8D D5 977 953 11 10 943 3 7 6 5 4 9 8

WHEELED EXCAVATOR

W345B II

BOOM

120C

INDUSTRIAL ENGINE

D342 D343 D348 D349 D346 D398B 3176C 3196 C-12 C-10 D398 D399 D353C D353E D353D D342C D379 D379B

TRUCK

769 777 769B

WHEEL SCRAPER

627 630B 666B 657B 637B 666 627B 637 657

LOGGER

227

TRACTOR

768B

GAS ENGINE

G333C G398 G399 G3306B G379A G342C G3304 G3306 G353D G379

BULLDOZER

7SU 6SU 11SU 977A 8S 9U 4S 4P 10C 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 9SU 3S 5A PAT 3P D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced