Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings2A-5885: 19.05mm Outside Diameter Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings2A-5885: 19.05mm Outside Diameter Compression Spring
2A-5885: 19.05mm Outside Diameter Compression Spring

Cat® 84.2mm Long Compression Spring for Hydraulic Control Valves

Brand: Cat

Product Images
2A-5885: 19.05mm Outside Diameter Compression Spring
2A-5885: 19.05mm Outside Diameter Compression Spring
2A-5885: 19.05mm Outside Diameter Compression Spring
2A-5885: 19.05mm Outside Diameter Compression Spring
2A-5885: 19.05mm Outside Diameter Compression Spring

Cat® 84.2mm Long Compression Spring for Hydraulic Control Valves

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2A-5885

Units of Measure

USMetric
Spring Type: Compression
Material: Steel,Carbon Steel,Alloy Steel
Outside Diameter (mm): 19.05
Inside Diameter (mm): 16.67
Length (mm): 84.2
Outside Diameter (in): 0.75
Inside Diameter (in): 0.66
Length (in): 3.32
View More
Compatible Models for part number 2A-5885

TRACK-TYPE TRACTOR

D6D SR D10N D8L D10R D10T D5B D10 D9L D9N D5E D6E SR D6D D6E

RIPPER

977 951 955 10 6 5 4 9 8

HYDRAULIC CONTROL

163 153

TRACK LOADER

941B 951C 943 951B 941 953

WHEEL DOZER

844 844H 844K

BULLDOZER

8S 10C 5A 9C 9U 5S 10SU 9S 9SU 6A 6S 10S 10U 8A

WINCH

59N 59L 58L 55 59 58

LANDFILL COMPACTOR

816

WHEEL LOADER

920 930 930R 930T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced