Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2B-2006: 1/2-13 Hexagonal Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2B-2006: 1/2-13 Hexagonal Head Bolt
2B-2006: 1/2-13 Hexagonal Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Product Images
2B-2006: 1/2-13 Hexagonal Head Bolt
2B-2006: 1/2-13 Hexagonal Head Bolt
2B-2006: 1/2-13 Hexagonal Head Bolt
2B-2006: 1/2-13 Hexagonal Head Bolt
2B-2006: 1/2-13 Hexagonal Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2B-2006

Units of Measure

USMetric
Bolt Length (in): 4.75
Bolt Length (mm): 120.65
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 3.5
Grip Length (mm): 88.9
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
Hardened Notes: High strength bolt
View More
Compatible Models for part number 2B-2006

GENERATOR

WEG SR4B XQP500 SR4

TRUCK ENGINE

C9 3406B C15 1693 3406 1140 1150 3208 1145 1160

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

ROTARY DRILL

MD6540C MD6380

EXCAVATOR

225B 225D 229D 231D 235B 235C 235D 245D 245B 229 225 235 245

WHEEL TRACTOR

650B 651B 651E 660B 631D 631E 631C 641B 666B 613 621 637 641 651 657 666 623B 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 621S 639D 615C 627B 627E 627F 613B 637D 613C 637E

HYDRAULIC CONTROL

50 41 193 191 181 163 161 143 183B 153 150 151 141 140

VEHICULAR ENGINE

D346 D348 D349 3516 3512

TRACK LOADER

963 983 943 941 953 951C 951B 977H 941B 977K 977L 955C 931B 955H 955K 955L 983B

PETROLEUM ENGINE

C15

SOIL COMPACTOR

815 825G 825C 815B

BACKHOE LOADER

426B 438C 426C 438B 416 426 428 436C 436B 438 436 416C 428B 416B 428C

WHEEL DOZER

854K 834 854 814B 824G 824C 814 824 824G II

LANDFILL COMPACTOR

826G II 816 826C 826G 816B

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

966D 966C 966E G936 966R 930R 930T 936E 926E 980 988 994 993 992 920 980G II 926 930 936 950 980F II 993K 980B 992B 980C 992C 980F 980G 992G 992K 994F 994D 994H

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D44B D35HP D30C D35C D25C D350C D550B D400D D400 D40D

WAGON

776

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

3456 3304 3306 3412 3406 3512 3516 C-15 C-16 3508 D398 D399 D379 3516B 3516C 3406E 3406B 3406C D348 D349 D346 D398B 3408E 3408B 3408C D320A D333C 3412E 3412C D353C D353E D353D 3160 C15 D330C D379B

WHEEL SCRAPER

651E 630B 666B 631E 621E 633B 621B 657E 657B 623F 623E 637E 627E 633 666 657 651

QUARRY TRUCK

777E

LOGGER

227

TRACTOR

772B 784C 772 776 776D 776C 776B 768C 768B

GAS ENGINE

G398 G399 G379A G379 G3512J G3508J G3508B G353D G3412 G3408C G3408 G3406 G3512 G3516

BULLDOZER

977A 824S 834U 834S 825 9SU 8SU 10SU 11SU 8S 8U 9C 9U 9S 4S 10C 11U 10S 10U 8A 3S 3P 4A

FELLER BUNCHER

FB518

PUMPER

HT400

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

POWER MODULE

C18

LOAD HAUL DUMP

R3000H R1700 II R2900G R2900

OFF HIGHWAY TRUCK

777G 777E 789D 793D 777

OEM SOLUTIONS

3412C

WINCH

57H 53 59 58 59N 59L 58L

MOTOR GRADER

120H 120G 16 14 18 135H 140B 140G 130G 135H NA 120H NA 18M3 120H ES 16G 16GC 14H 14G 14E 12G 14M3 12F 12E 16H NA 16M3 14M-3 14H NA

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D10 D8 GC D3B D4D D4E D5B D5H D6C D9 D5 D8 D10N D4E SR D11N D8GC D7F D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D8R II D9L D9N D9H

MARINE ENGINE

3208 3412 3408 3406 D353E 3516 3512 D353C D353D 3508 3616 D379A 3612 D379B D399 D397D 3408B 3408C D364 D375D 3406B 3406C D349 D346 D348 D398A D398B D336 D337F D326F 3412E 3412D

PIPELAYER

587T 587R 578 561B 561C PL83 PL87 583T 583R 572G 583K 589 594H 594

MINING EXCAVATOR

5230B 5230

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-553 CS-551 CS-563 CS-533 CS-653 CS-643 CB-614 CP-563 CP-553 CP-643 CP-533 CP-653

PETROLEUM PACKAGE

CX31-C15I

RIPPER SCARIFIER

140G 130G 12G 16G

POWER PACKAGE

G3406

GENERATOR SET

DE500 G3406 DE630 XQ1140 D500GC C15 GENSET C18 C15 C15 I6 C18 GEN SET C18 GEN SE D550GC D600 GC G3516H 3508B C9 D450GC C15 GEN SE C18 I6 G3520H 3408C 3406C

MARINE TRANSMISSION

7251 7261 7231

ENGINE

3512B 3516E G3406

COLD PLANER

PR-1000C PR-1000 PM-465

FOREST PRODUCTS

FB221

ROAD RECLAIMER

RR-250

ENGINE - MACHINE

3516C 3408 3208

CHALLENGER

65 75 65B

GEN SET ENGINE

3406C 3406B 3408B 3408C POWER SYS C15 GEN SE 3145 3160 3150 3412 3208 3412C 3508 3616 3406 3408 3512 3516

ROTARY/TRACK DRILLS

MD6290

RIPPER

977 963 953 951 943 3 6 5 4 9 8 8D 11 10

MARINE GEAR

3181 3192 7251

TRUCK

789C 789D 777C 777B 789B 777D 777G 777F 769B 769C 785 789 797 793D 793B 793C 785C 785D 797B 773B 785B 769 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced