Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins2C-9462: 80mm Outside Diameter Linkage Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins2C-9462: 80mm Outside Diameter Linkage Pin
2C-9462: 80mm Outside Diameter Linkage Pin

Cat® 80mm Outside Diameter Linkage Pin for Bucket Implements

Brand: Cat

Product Images
2C-9462: 80mm Outside Diameter Linkage Pin
2C-9462: 80mm Outside Diameter Linkage Pin
2C-9462: 80mm Outside Diameter Linkage Pin
2C-9462: 80mm Outside Diameter Linkage Pin
2C-9462: 80mm Outside Diameter Linkage Pin

Cat® 80mm Outside Diameter Linkage Pin for Bucket Implements

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2C-9462

Units of Measure

USMetric
Material: STEEL,Alloy Steel
Pin Type: Straight Pin
Plating: No Plating
Pin Diameter (mm): 80.0
Pin Diameter (in): 3.15
Length (mm): 530.0
Length (in): 20.87
Removal Aid / Feature: No Puller Hole
Diameter (in): 3.15
Diameter (mm): 80.0
Hole Diameter (mm): 16.8
Puller Thread: No
Effective Length (mm): 513.0
Effective Length (in): 20.197
Internal Grease Passage Hole: No
View More
Compatible Models for part number 2C-9462

BUCKET

BUCKET

EXCAVATOR

320 320D L 320E L 320MHPU 320 GX 323 GX 323D L 320D2 318C 320D LRR 324D L 321D LCR 321C 320C 320D 320 GC 320D RR 320E LN 324D 320D2 L 322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced