Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins087-5805: Bucket Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
087-5805: Bucket Linkage Pin
087-5805: Bucket Linkage Pin

Cat® Linkage Pin 3.15" dia X 21.38" long

Brand: Cat

Product Images
087-5805: Bucket Linkage Pin
087-5805: Bucket Linkage Pin
087-5805: Bucket Linkage Pin
087-5805: Bucket Linkage Pin
087-5805: Bucket Linkage Pin

Cat® Linkage Pin 3.15" dia X 21.38" long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Pin Diameter (in)
Length (in)
Diameter (in)
Description
087-5805
This part:
087-5805: Bucket Linkage Pin
Pin Diameter (in)

3.15

Length (in)

21.38

Diameter (in)

3.144

Description

Cat® Linkage Pin 3.15" dia X 21.38" long

623-9298
This part:
623-9298: Bucket to Stick Pin Joint Kit-Cross Bolt-8mm Seal

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

623-9305
This part:
623-9305: Bucket to Powerlink Pin Joint Kit-Dowel Ring-8mm Seal

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

623-9306
This part:
623-9306: Bucket to Powerlink Pin Joint Kit-Cross Bolt-8mm Seal

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

623-9300
This part:
623-9300: Bucket to Stick Pin Joint Kit-Dowel Ring-4mm Seal

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

623-9299
This part:
623-9299: Bucket to Stick Pin Joint Kit-Dowel Ring-8mm Seal

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

623-9302
This part:
623-9302: Bucket to Powerlink Pin Joint Kit-Dowel Ring-4mm Seal

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Related parts
168-2629: 12mm Thick Retaining Ring
168-2629: 12mm Thick Retaining Ring

Cat® Retaining Ring for bucket linkage secures components in bucket linkages, preventing unintended disassembly and ensuring structural integrity

Check Price
168-2628: Bucket Linkage Pin
168-2628: Bucket Linkage Pin

16mm Outer Diameter Bucket Linkage Pin

Check Price
240-2912: Sleeve Bearing
240-2912: Sleeve Bearing

Cat® 95.18mm Outside Diameter 70mm Long Sleeve Bearing for Linkage In Bucket

Check Price
166-1494: 79.85mm Shaft Diameter Pin Seal
166-1494: 79.85mm Shaft Diameter Pin Seal

Pin Seal

Check Price
096-0854: 79.85mm Shaft Diameter Lip Type Seal
096-0854: 79.85mm Shaft Diameter Lip Type Seal

Cat® Rubber Lip Type Seals for Cylinders and Sticks

Check Price
236-6366: M16-2 x 195mm Hex head Bolt
236-6366: M16-2 x 195mm Hex head Bolt

Cat® Retaining Pin Hexagonal Head Bolt maintains the integrity of critical machinery parts by preventing unwanted loosening or disassembly

Check Price
451-2183: M16 x 2mm Hex Nut
451-2183: M16 x 2mm Hex Nut

Hex Nut

Check Price
240-2913: Sleeve Bearing
240-2913: Sleeve Bearing

Cat® 95.18mm Outside Diameter 80mm Long Sleeve Bearing for Stick Implements

Check Price
367-8467: 10 x 140mm 78A HNBR O-Ring
367-8467: 10 x 140mm 78A HNBR O-Ring

Cat® HNBR O-Ring, 5.512" ID x 6.299" OD

Check Price
168-2629
168-2629: 12mm Thick Retaining Ring
Check Price
168-2628
168-2628: Bucket Linkage Pin
Check Price
240-2912
240-2912: Sleeve Bearing
Check Price
166-1494
166-1494: 79.85mm Shaft Diameter Pin Seal
Check Price
096-0854
096-0854: 79.85mm Shaft Diameter Lip Type Seal
Check Price
236-6366
236-6366: M16-2 x 195mm Hex head Bolt
Check Price
451-2183
451-2183: M16 x 2mm Hex Nut
Check Price
240-2913
240-2913: Sleeve Bearing
Check Price
367-8467
367-8467: 10 x 140mm 78A HNBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert