Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2D-0598: 44.12mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2D-0598: 44.12mm Inside Diameter Seal-O-Ring
2D-0598: 44.12mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
2D-0598: 44.12mm Inside Diameter Seal-O-Ring
2D-0598: 44.12mm Inside Diameter Seal-O-Ring
2D-0598: 44.12mm Inside Diameter Seal-O-Ring
2D-0598: 44.12mm Inside Diameter Seal-O-Ring
2D-0598: 44.12mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-0598

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 44.12
Inside Diameter (in): 1.737
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 132
View More
Compatible Models for part number 2D-0598

INTEGRATED TOOLCARRIER

IT18F IT28 IT24F IT12B IT14F IT14B IT28G IT28B

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

WINCH

57H 56H 57 56 54

MOTOR GRADER

120G 140G 16G 130G 14G 12G 160G 12E

TRACK-TYPE TRACTOR

D6H XL D6H XR D6R III D6H II D7R LGP D6R XL D9 GC D6R II D4E D6R D6H D7R D7H D8R D8N D6R STD D9R D7R II D7R XR

WHEEL SKIDDER

518

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-1050B BG-245C

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 TK721 TK752 TK751 1190 511 TK741 2290 522 521 2590 1390 2491 1190T 1090 532 541 1290T 551 552 TK711

EXCAVATOR

215B 215C 215D 225B 225D 219D 229D 229 225 231D 219 215 245 245D 245B

WATER FORDING TRACTOR

D7R II

VIBRATORY COMPACTOR

CS-56 CS-54 CS78B CS-56B CS-68B CS54B CP-533E CS-663E CS-54B CS-66B CS-78B CS-79B CP-663E CS-64B CS-76B CP74B CS-533E CP-54B CS-76 CS-74 CS68B CS56B CS-74B CP-563E CS-64 CS79B CP-56B CP-68B CP-64 CP-54 CP-56 CP-573E CP54B CP-74B CS-583E CP76B CS74B CS-573E CS-683E CS14 CP-76 CS-563E CP-74 CP68B CP56B

MOBILE HYD POWER UNIT

TH43-C18

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

650B 651B 660B 627 621 623 637 631D 631C 641B 666B 623B 623G 623E 623F 621B 633C 657B 621R 621E 621F 633D 621G 621S 639D 627B 627G 627E 627F 637D

MARINE TRANSMISSION

7231 7241

TRACK LOADER

943 963C

SOIL COMPACTOR

825C CP68B CP56B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS66B CS78B CP74B

BACKHOE LOADER

446D 446B 446

WHEEL DOZER

824C 814

LANDFILL COMPACTOR

826C

COMPACT WHEEL LOADER

910F 910E 930 926

WHEEL LOADER

918F 928H 928G 928HZ G926 920 926 924 930 936 966C G936 930G 930H 930K 930M 950 924GZ 924HZ 936E 924F 936F 924H 924G 980B 924K 980C 926E 926M

FORWARDER

574B 554 564 574

RIPPER

953 943 7 6 8

WHEEL SCRAPER

621E 621B

LOGGER

227

COMPACTOR

CCS9

BULLDOZER

7SU 6SU 7S LGP 8U 6 6A 6S 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced