Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2D-5658: 55mm X 100mm Single Shield Ball Bearing
HomeDrivetrainDifferentialsDifferential Bearings2D-5658: 55mm X 100mm Single Shield Ball Bearing
2D-5658: 55mm X 100mm Single Shield Ball Bearing

Cat®Ball Bearing (Torque Converter,Drive Train)

Brand: Cat

Product Images
2D-5658: 55mm X 100mm Single Shield Ball Bearing
2D-5658: 55mm X 100mm Single Shield Ball Bearing
2D-5658: 55mm X 100mm Single Shield Ball Bearing
2D-5658: 55mm X 100mm Single Shield Ball Bearing
2D-5658: 55mm X 100mm Single Shield Ball Bearing

Cat®Ball Bearing (Torque Converter,Drive Train)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-5658

Units of Measure

USMetric
Outside Diameter (mm): 100.0
Height (mm): 21.0
Inner Diameter (mm): 55.0
Material: Alloy Steel
Inner Diameter (in): 2.16
Height (in): 0.83
Outside Diameter (in): 3.93
View More
Compatible Models for part number 2D-5658

POWER MODULE

TR43 TR43-E44

TRANSMISSION-ONHIGHWAY

CX35 CX31

INTEGRATED TOOLCARRIER

IT14G2 IT12 IT38H

MOTOR GRADER

140

WINCH

57H 56H 59N 59L 58L 53 56 59 58

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6GC D6H II D3C II D7R LGP D8 GC D6T LGPPAT D6R XL D9 GC D6R II D6T XW D3B D3C D6T XL D7R SERIES D8GC D4D D4E D6R D6T D6H D7R D7H D9 D3 D8R D8L D8N D6R STD D9T D9R D9L D9N D6T XL PAT D6T XW PAT D10N D10R D10T D7R II D6R LGP D7R XR

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-655C AP1055 BG-2455C AP655 BG-240C AP-900B AP-1000B AP-1000F AP-1050B AP-650B AP-1050 BG-260C AP600 AP555F AP500F AP-1055B AP-1055F AP655F AP-1000 BG-2255C BG-225C BG-245C AP655F L AP600F AP1000

MARINE ENGINE

3408B 3408

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 2590 1390 2491 1190T 1090 521B 532 522B 541 1290T 551 552 TK711

PIPELAYER

572R II 587T 587R 578 572R 583R 572G 583K 583H 589 594H 594 PL87 PL72

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349F LXE 320-A L 215B 325-A FM L 325B L 320-A S 215C 320-A N 215D 325-A 322B LN 322N 325 LN 322-A LN 349E L 225B 225D 322B 349E L VG 352F XE VG 330B L 345C 349F L 325B LN 219D 352F-VG 325 L 330C L 229D 320B LL 330C FM 322-A L 322-A N 349E 349F 352F 229 322B L 225 325-A LN 231D 345C L 325-A L 322 LN 320-A 219 322 L 320N 330C LN 320B 320C 320B FM LL 320B S 320B N 320B L 345B II MH 330C 320 L 330C MH 345C MH

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-553 CS-551 CS-323 CP-323 CP-553

MOBILE HYD POWER UNIT

349E L HVG 349E 330C

WHEEL TRACTOR

637G

HYDRAULIC CONTROL

143 140

TRACK LOADER

931C II 931 941 973C 973D 951C 951B 941B 931B 931C

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

COLD PLANER

PR-1000 PR-450C PR-1000C PM-565 PR-750B PM-565B

WHEEL DOZER

824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

826 826G II 826C 826G 826H 826K

WHEEL LOADER

907K 986 980 982 988GC 906K 906M 980GC 986H 986K 980G II G910 908K 908M 980F II 980K HLG 950GC 950 GC 980C 980F 980H 980G 980L 980K 980M 938H 982M

COMPACT WHEEL LOADER

906H2 907H2 910 906H 914G2 908M 908H2 906M 907H 907M 908H

WIDE BODY TRUCK

707

ENGINE - MACHINE

3408

GEN SET ENGINE

D398B D379B

CHALLENGER

55 35 45

TRANSMISSION

CX31

RIPPER

10 3 7 6 4 9 8

WHEELED EXCAVATOR

W345C MH W345B II M325B

INDUSTRIAL ENGINE

D348 D349 D346 D398B 3408E 3408B 3408C C9.3B D398 D379 D379B

WHEEL SCRAPER

637E 637G 637B 637D 639D 637

POWERTRAIN

TR43E44-C13BL

GAS ENGINE

G398 G379A G379

BULLDOZER

10SU 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 6 6A 6S 7A 7S 7U 10U 8A 9SU 3S 3P 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced