Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks2D-5898: 1/8'' 27 Grease Fitting
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks2D-5898: 1/8'' 27 Grease Fitting
2D-5898: 1/8'' 27 Grease Fitting

Cat® Grease Fitting enables the injection of lubricating grease to reduce friction and wear, enhancing the cylinder's performance and longevity

Brand: Cat

Product Images
2D-5898: 1/8'' 27 Grease Fitting
2D-5898: 1/8'' 27 Grease Fitting
2D-5898: 1/8'' 27 Grease Fitting
2D-5898: 1/8'' 27 Grease Fitting
2D-5898: 1/8'' 27 Grease Fitting

Cat® Grease Fitting enables the injection of lubricating grease to reduce friction and wear, enhancing the cylinder's performance and longevity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-5898
Material: Alloy Zinc,Alloy Mixed: Metal,Alloy Steel
View More
Compatible Models for part number 2D-5898

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RR-250

TRUCK ENGINE

1673 3116

MARINE ENGINE

D333A D333B D330A D343

PIPELAYER

594H 572G 583K 583H 571G 561B 561D 561C 594

INDUSTRIAL ENGINE

D320A D353C D353E D353D

WHEEL SCRAPER

623G 623F

GAS ENGINE

G353D

MOTOR GRADER

140B 120B 140 16 120 12F 12E 14E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced