Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5F-8000: 3.53 x 50.39mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5F-8000: 3.53 x 50.39mm 75A NBR O-Ring
5F-8000: 3.53 x 50.39mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
5F-8000: 3.53 x 50.39mm 75A NBR O-Ring
5F-8000: 3.53 x 50.39mm 75A NBR O-Ring
5F-8000: 3.53 x 50.39mm 75A NBR O-Ring
5F-8000: 3.53 x 50.39mm 75A NBR O-Ring
5F-8000: 3.53 x 50.39mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-8000

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 50.39
Inside Diameter (in): 1.984
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 226
View More
Compatible Models for part number 5F-8000

TRUCK ENGINE

C9 3126B 3126E

INTEGRATED TOOLCARRIER

IT62G IT12B IT38H IT38G IT14B IT38F IT28F IT62G II

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 657

TRACK SKIDDER

D5HTSK II 527 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 528B 525 518 515 528 530B

TRACK FELLER BUNCHER

521B 522B

EXCAVATOR

215B 330C FM M325D MH 235B 330C M325D L MH 330C L 229 225 235 215 330C LN 245 M312 M315 M318 330C MH M320

WHEEL TRACTOR

650B 651E 660B 615C II 666B 621K OEM 613C II 615 613 611 627 621 623 641 651 657 666 623B 623G 623H 623E 623F 621B 657E 621R 621E 621F 657G 621G 621H 621S 615C 627B 627G 627H 627E 627F 637G 613B 613C

ROTARY MIXER

RM800

HYDRAULIC CONTROL

50 192 193 191 183 184 181 182 165 172 173 163 161 143 153 151 141 140

TRACK LOADER

963 973 943 941 953 951C 963D 963B 951B 963C 963K 953B 977D 977H 941B 977K 955C 955H 955K 955L

SOIL COMPACTOR

815 825G 825C 825B 815F II 815K 815B 815F 825G II

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

WHEEL DOZER

834 824B 834G 834H 834B 814B 824G 824C 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826G II 816F II 816K 836H 836G 816 826C 826B 826G 816B 816F

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

972G 972H 972K 950B 950E 950G 950F 962G 988G 988H 988F 966D 966C 966E 966H 966G 930G 930H 966K 930R 930T 814K 924H 962G II 928F 938G 938F 938H 988F II 980 950G II 988 995 994 992 920 980G II 930 950 980F II 950B/950E 972G II 938G II 980B 992D 992B 980C 992C 980F 980H 980G 994F 994D 994K 994H 966G II

ARTICULATED TRUCK

725C 725C2 725 730 735

WHEELED EXCAVATOR

M325C MH

PNEUMATIC COMPACTOR

PS-200B CW-14 PS-360B PS-360C PF-290B PS-150C PS-150B

INDUSTRIAL ENGINE

C-9

QUARRY TRUCK

775D 775B 771D

WHEEL SCRAPER

630B 666B 621E 633E 657G 621B 657E 657B 623G 623F 623B 623E 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 615 627 611 666 637 657

LOGGER

227

TRACTOR

772B 772 776 776B 768C 768B

BULLDOZER

834U 834S 6 9SU 8SU 955 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 4S 4P 5A 5P 5S 6A 6S 11U 7A 7S 7U 8A 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

TR43-C18L

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R2900 R1300G R2900 XE R1300G II

OFF HIGHWAY TRUCK

789G 793D 793F 789 793

MATERIAL HANDLER

M325D MH M325D L MH

OEM SOLUTIONS

3412C

MOTOR GRADER

120H 120G 24 120B 16 120M 135H 140B 163H 140M 140H 140G 130G 143H 12M 2 140M 2 135H NA 163H NA 160M 2 120H NA 140H ES 160H ES 12H NA 120H ES 16H 16G 140H NA 14H 14G 14E 12H 12G 24H 12M 160H 160G 12F 160M 16H NA 160H NA 12H ES 14H NA

WINCH

528 518 54H 57H 56H 57 56 55 54 59N 59L 58L

TRACK-TYPE TRACTOR

D6D SR D6R III D6G2 LGP D6H II D6XE D11 D9 GC D4H III D6R II D4H D4D D6F SR D5H D6E SR D6C D6D D6R D6T D6E D6G D6H D6G SR D9 D6 D10N D11N D6H XL D6H XR D6T LGP D6T LGPPAT D6T XW D5H XL D6T XL D7R D7H D8R D8L D8N D9G D9T D9R D9N D6T XL PAT D6T XW PAT D6G2 XL D4H XL

MARINE ENGINE

C4.4 C7.1 C140

PIPELAYER

578 572G 583K 583H 589 594H 594

VIBRATORY COMPACTOR

CS-431C CS-433E CS-423E CB-534C CB-634C CB-634D CB-334E CB-334D CB-335E CB-335D CB-434C

MOBILE HYD POWER UNIT

330C

PETROLEUM PACKAGE

TH31-E61 TH31-C9T TH31-C9I TH35-E81

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

C7.1 C4.4

RECLAIMER MIXER

RM800

ENGINE

C7.1 MARIN

EJECTOR TRUCK

730

COLD PLANER

PM820 PM825 PM822 PM620 PM622

ROAD RECLAIMER

RM800 RM600

ENGINE - MACHINE

C-9

CHALLENGER

MT765 MT755 MT745 MT735 65C 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C MTC735 MTC745 MTC755 MTC765

RIPPER

953B 977 963 953 951 955 943 7 6 5 4 9 8 11

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 793F CMD 775F 793F OEM 775E 777B 769B 769D 769C 785 789 797 795F XQ 793D 793C 793F 69D 773E 773D 797F 773F 797B 773B 795F AC 793F AC 769 773 777

POWERTRAIN

TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced