Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2D-6511: 282.57mm Tapered Roller Bearing Cup
HomeDrivetrainDifferentialsDifferential Bearings2D-6511: 282.57mm Tapered Roller Bearing Cup
2D-6511: 282.57mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
2D-6511: 282.57mm Tapered Roller Bearing Cup
2D-6511: 282.57mm Tapered Roller Bearing Cup
2D-6511: 282.57mm Tapered Roller Bearing Cup
2D-6511: 282.57mm Tapered Roller Bearing Cup
2D-6511: 282.57mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-6511

Units of Measure

USMetric
Outside Diameter (mm): 282.6
Height (mm): 36.5
Material: Alloy Steel
Height (in): 1.44
Outside Diameter (in): 11.13
View More
Compatible Models for part number 2D-6511

WHEEL SKIDDER

518 518C

UNDERGROUND ART TRUCK

AD30 AD45B AE40 II AD45

WHEEL TRACTOR

637 631C 633C

WHEEL SCRAPER

630B 631C 631B 633 637 633B 637B

SOIL COMPACTOR

825 825G II 825H 825G 825K

LOAD HAUL DUMP

R1700G

WHEEL DOZER

834 834B 824G II 824 824H 824G 824K

LANDFILL COMPACTOR

826G 826H 826K 836 826 826G II

WHEEL LOADER

980 XE 982XE 980K HLG 980G II 980XE 988B 988F 992B 980H 980G 980L 980K 980M 980 982 980GC 982 XE 982M 992

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced