Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings2P-8353: 206.38mm Inner Diameter Tapered Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings2P-8353: 206.38mm Inner Diameter Tapered Cone Bearing
2P-8353: 206.38mm Inner Diameter Tapered Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
2P-8353: 206.38mm Inner Diameter Tapered Cone Bearing
2P-8353: 206.38mm Inner Diameter Tapered Cone Bearing
2P-8353: 206.38mm Inner Diameter Tapered Cone Bearing
2P-8353: 206.38mm Inner Diameter Tapered Cone Bearing
2P-8353: 206.38mm Inner Diameter Tapered Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-8353

Units of Measure

USMetric
Height (mm): 46.0
Material: Alloy Steel
Inside Diameter (mm): 206.3
Inside Diameter (in): 8.12
Height (in): 1.81
View More
Compatible Models for part number 2P-8353

UNDERGROUND ART TRUCK

AD30 AD45B AE40 II AD45

SOIL COMPACTOR

825 825G II 825H 825G 825K

LOAD HAUL DUMP

R1700G

WHEEL DOZER

824G II 824 824H 824G 834B 824K

LANDFILL COMPACTOR

826H 826K 836 826 826G 826G II

WHEEL LOADER

980 XE 980 982XE 980K HLG 982 980G II 980XE 988B 988F 980GC 980H 980G 980L 982 XE 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced